IESNA:LM-63-2002
[TEST]P1504351
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-23)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3000K_L16_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14273
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8625.7 8602.5 8604.4 8572.6 8495.2 8417.9 8301 8121.3 7880.6 7611
7324 6989.7 6590.6 6125.7 5594.2 4970.9 4310.9 3685.7 3133.9 2670
2281.6 1746.2 1162.5 700.6 554.7 451.3 369.1 310.2 279.3 258
243.5 223.2 193.3 156.5 111.1 59.9 0
